Raccords filetés — Réducteurs — Droits
Sélectionnez des options pour configurer votre produit et pour afficher les prix, ou ajouter ce produit à votre panier.
Effacer tout
Effacer tout
Catalogues
Raccords filetés — Réducteurs — Droits
Sélectionnez, entre autres produits, des raccords et des adaptateurs Swagelok fabriqués avec précision dans des dimensions et des matériaux divers qui leur permettront de s'adapter à votre application.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Produits similaires
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
---|---|---|---|---|---|---|
B-8-RA-4 | Brass | 1/2 in. | Female NPT | 1/4 in. | Male NPT | Afficher le produit |
B-8-RB-4 | Brass | 1/2 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
SS-12-HRCG-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Female NPT | Afficher le produit |
SS-12-HRCG-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Female NPT | Afficher le produit |
SS-12-HRN-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Male NPT | Afficher le produit |
SS-12-HRN-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Male NPT | Afficher le produit |
SS-12-HRN-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Male NPT | Afficher le produit |
SS-12-RA-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Male NPT | Afficher le produit |
SS-12-RA-6 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/8 in. | Male NPT | Afficher le produit |
SS-12-RA-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Male NPT | Afficher le produit |
SS-12-RB-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
SS-12-RB-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Female NPT | Afficher le produit |
SS-12-RB-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Female NPT | Afficher le produit |
SS-16-HRCG-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Female NPT | Afficher le produit |
SS-16-HRCG-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Female NPT | Afficher le produit |
SS-16-HRN-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Male NPT | Afficher le produit |
SS-16-HRN-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Male NPT | Afficher le produit |
SS-16-RA-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Male NPT | Afficher le produit |
SS-16-RA-4 | 316 Stainless Steel | 1 in. | Female NPT | 1/4 in. | Male NPT | Afficher le produit |
SS-16-RA-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Male NPT | Afficher le produit |
SS-16-RB-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Female NPT | Afficher le produit |
SS-16-RB-4 | 316 Stainless Steel | 1 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
SS-16-RB-6 | 316 Stainless Steel | 1 in. | Male NPT | 3/8 in. | Female NPT | Afficher le produit |
SS-16-RB-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Female NPT | Afficher le produit |
SS-20-RB-16 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1 in. | Female NPT | Afficher le produit |
SS-20-RB-8 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1/2 in. | Female NPT | Afficher le produit |
SS-24-RB-12 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 3/4 in. | Female NPT | Afficher le produit |
SS-24-RB-16 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1 in. | Female NPT | Afficher le produit |
SS-24-RB-8 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1/2 in. | Female NPT | Afficher le produit |
SS-2-HRN-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/16 in. | Male NPT | Afficher le produit |
SS-2-RA-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/16 in. | Male NPT | Afficher le produit |
SS-32-RB-16 | 316 Stainless Steel | 2 in. | Male NPT | 1 in. | Female NPT | Afficher le produit |
SS-32-RB-8 | 316 Stainless Steel | 2 in. | Male NPT | 1/2 in. | Female NPT | Afficher le produit |
SS-4-HRCG-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Female NPT | Afficher le produit |
SS-4-HRN-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/8 in. | Male NPT | Afficher le produit |
SS-4-RA-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Male NPT | Afficher le produit |
SS-4-RB-2 | 316 Stainless Steel | 1/4 po | Male NPT | 1/8 in. | Female NPT | Afficher le produit |
SS-4-RBT-2RT | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 1/8 po | Taraudage conique ISO | Afficher le produit |
SS-6-HRCG-4 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Afficher le produit |
SS-6-HRN-2 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | Afficher le produit |
SS-6-HRN-4 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | Afficher le produit |
SS-6-RA-2 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT mâle | Afficher le produit |
SS-6-RA-4 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | Afficher le produit |
SS-6-RAT-4RT | Acier inoxydable 316 | 3/8 po | Taraudage conique ISO | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
SS-6-RB-2 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT femelle | Afficher le produit |
SS-6-RB-4 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | Afficher le produit |
SS-6-RBT-4RT | Acier inoxydable 316 | 3/8 po | Filetage conique ISO mâle | 1/4 po | Taraudage conique ISO | Afficher le produit |
SS-8-HRCG-2 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | Afficher le produit |
SS-8-HRCG-4 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Afficher le produit |
SS-8-HRCG-6 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 3/8 po | Filetage NPT femelle | Afficher le produit |
SS-8-HRN-2 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | Afficher le produit |
SS-8-HRN-4 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | Afficher le produit |
SS-8-HRN-6 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 3/8 po | Filetage NPT mâle | Afficher le produit |
SS-8-HRNT-6RT | Acier inoxydable 316 | 1/2 po | Filetage conique ISO mâle | 3/8 po | Filetage conique ISO mâle | Afficher le produit |
SS-8-RA-2 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/8 po | Filetage NPT mâle | Afficher le produit |
SS-8-RA-4 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | Afficher le produit |
SS-8-RA-6 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 3/8 po | Filetage NPT mâle | Afficher le produit |
SS-8-RAT-4RT | Acier inoxydable 316 | 1/2 po | Taraudage conique ISO | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
SS-8-RB-2 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/8 po | Filetage NPT femelle | Afficher le produit |
SS-8-RB-4 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | Afficher le produit |
SS-8-RB-6 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 3/8 po | Filetage NPT femelle | Afficher le produit |
SS-8-RBT-4RT | Acier inoxydable 316 | 1/2 po | Filetage conique ISO mâle | 1/4 po | Taraudage conique ISO | Afficher le produit |
SS-8-RBT-6RT | Acier inoxydable 316 | 1/2 po | Filetage conique ISO mâle | 3/8 po | Taraudage conique ISO | Afficher le produit |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.